IESNA:LM-63-2002
[TEST]P1388950
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-840-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21834.3
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
150.0 178.8 248.1 473.0 1269.1 2157.5 2976.6 3507.3 4032.3 4707.2 5566.7 6455.1 7689.6 8854.9 9835.5 10660.5 11421.9 12166.1 
12956.4 14000.5 15206.1 16342.6 16636.8 16146.4 15327.3 14392.8 13677.5 13077.5 10804.7 7049.3 3374.7 1632.5 865.3 351.9 201.9 
109.6 63.5 0.0 
150.0 184.6 248.1 461.5 1176.8 2122.9 2890.1 3467.0 4032.3 4701.4 5480.2 6478.2 7649.2 8704.9 9702.9 10522.0 11277.7 11987.2 
12794.8 13804.4 15056.2 16221.4 16625.2 16134.9 15263.8 14363.9 13614.0 12985.2 10822.0 7066.6 3443.9 1632.5 871.1 340.3 196.1 
103.8 63.5 0.0 
150.0 178.8 236.5 450.0 1078.7 1955.6 2832.4 3420.8 3986.1 4632.2 5405.2 6385.9 7401.2 8456.8 9327.9 9945.1 10568.2 11329.6 
12200.7 13227.5 14646.6 16279.1 17057.9 16740.6 15708.0 14681.2 13983.2 13412.1 11456.5 7781.9 3997.7 1846.0 876.8 328.8 207.7 
115.4 69.2 0.0 
150.0 178.8 225.0 386.5 928.8 1771.0 2561.3 3253.5 3847.7 4482.2 5226.4 6126.3 7066.6 8001.1 8791.4 9449.0 9893.2 10562.4 
11491.1 12656.4 14283.2 15979.1 17317.5 17386.7 16492.5 15292.7 14502.4 13977.4 12269.9 9189.4 5151.4 2342.1 1032.6 375.0 207.7 
132.7 86.5 0.0 
150.0 178.8 219.2 328.8 674.9 1372.9 2169.0 2965.1 3611.2 4222.6 4909.1 5762.9 6662.8 7626.1 8439.5 9143.3 9633.6 10025.9 10608.5 
11566.1 13071.7 15177.3 17167.5 17894.3 17219.4 16002.2 15240.8 14715.8 13077.5 10764.3 6933.9 3155.4 1413.3 524.9 236.5 161.5 
115.4 0.0 
150.0 173.1 207.7 271.1 461.5 894.1 1621.0 2336.3 3132.4 3795.8 4424.5 5139.9 5953.2 6755.1 7683.8 8428.0 9022.2 9460.6 9783.6 
10348.9 11237.3 12841.0 15344.6 17346.3 17865.5 16665.6 15811.8 15171.5 13712.1 11664.2 8814.5 5209.1 2619.0 1026.8 363.4 213.4 
155.8 0.0 
150.0 173.1 190.4 230.7 311.5 501.9 871.1 1471.0 2128.6 2855.5 3559.3 4320.7 4978.3 5693.7 6472.4 7268.5 7949.2 8572.2 9039.5 
9518.3 10118.2 11064.3 12575.6 14894.6 17213.6 18021.2 17530.9 16896.4 14640.8 12154.5 9708.6 7770.4 4932.2 2330.5 946.1 
305.7 207.7 0.0 
150.0 167.3 184.6 213.4 265.4 357.7 594.2 980.7 1563.3 2174.8 2861.2 3576.6 4274.6 4978.3 5670.6 6455.1 7135.8 7833.8 8416.4 9004.9 
9610.6 10406.6 11623.8 13423.6 15927.2 17784.7 18148.1 17946.2 15990.7 13198.7 10470.1 8358.8 6022.5 3386.2 1419.1 398.0 
236.5 0.0 
150.0 161.5 178.8 201.9 230.7 282.7 398.0 582.6 940.3 1430.6 2013.3 2630.5 3311.2 3997.7 4718.7 5445.6 6143.6 6864.7 7551.2 8214.5 
8912.6 9737.5 10827.7 12252.6 14092.8 16382.9 17432.8 17755.9 17305.9 15211.9 12333.4 9495.2 6743.5 4395.7 1949.8 646.1 
271.1 0.0 
150.0 161.5 167.3 178.8 184.6 201.9 219.2 253.8 300.0 380.7 513.4 709.5 980.7 1367.2 1817.1 2319.0 2861.2 3501.6 4188.0 4961.0 5797.5 6778.2 
7943.4 9339.4 10948.9 12667.9 13712.1 14381.2 15448.4 14883.1 12333.4 8549.1 5151.4 2705.5 1136.4 334.6 219.2 0.0 
150.0 155.8 155.8 155.8 161.5 161.5 161.5 167.3 161.5 167.3 167.3 173.1 184.6 196.1 230.7 265.4 317.3 386.5 478.8 611.5 778.8 1032.6 1372.9 1915.2 
2803.6 4372.6 5711.0 6547.4 7730.0 6610.9 4828.4 3392.0 2232.5 1153.7 334.6 80.8 23.1 0.0 
150.0 150.0 150.0 144.2 144.2 144.2 144.2 138.4 132.7 132.7 132.7 132.7 126.9 121.1 121.1 121.1 126.9 138.4 150.0 167.3 190.4 207.7 236.5 276.9 363.4 617.2 
923.0 1217.2 1984.4 2105.6 1488.3 905.7 524.9 242.3 98.1 40.4 17.3 0.0 
150.0 144.2 144.2 138.4 132.7 132.7 126.9 121.1 115.4 115.4 109.6 103.8 98.1 92.3 80.8 75.0 69.2 69.2 69.2 69.2 69.2 69.2 63.5 63.5 51.9 46.1 46.1 
46.1 57.7 69.2 51.9 46.1 46.1 34.6 23.1 17.3 17.3 0.0 
150.0 138.4 132.7 121.1 115.4 109.6 103.8 92.3 86.5 75.0 63.5 57.7 46.1 40.4 34.6 28.8 23.1 23.1 17.3 11.5 11.5 11.5 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 5.8 
5.8 11.5 11.5 11.5 0.0 
150.0 132.7 121.1 109.6 98.1 92.3 80.8 69.2 57.7 46.1 40.4 28.8 23.1 17.3 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
11.5 11.5 0.0 
150.0 126.9 109.6 98.1 86.5 69.2 63.5 51.9 40.4 28.8 23.1 11.5 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
11.5 0.0 
150.0 121.1 103.8 86.5 75.0 63.5 46.1 34.6 28.8 17.3 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 
5.8 0.0 
150.0 121.1 98.1 80.8 63.5 51.9 40.4 28.8 23.1 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 
0.0 
150.0 115.4 98.1 75.0 63.5 51.9 34.6 23.1 17.3 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.0 121.1 98.1 75.0 63.5 46.1 34.6 28.8 17.3 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.0 121.1 98.1 80.8 63.5 46.1 40.4 28.8 23.1 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.0 121.1 98.1 80.8 63.5 46.1 40.4 28.8 23.1 17.3 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
